Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
INDA
Description
R1512B002 - Extra clear transparent glass soap dispenser with chromeplatedbrass pump,
Bill of material
R1512B002_architecture350
CODE
Code
R1512B002
BRANDDESC
Brand Description
INDA
SDESCR1
Very short description 1
INDA Soap dispenser Cm9X8 H16
SDESCR2
Very short description 2
Articoli Trasversali Inda R1512B002 9X8 Satin Glass
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda Soap dispencer Cm9X8 H16 Satin Glass
INTERCODE
International code
EAN-13:8033163028200
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
16 cm
WIDTH
Width
9 cm
DEPTH
Depth
8 cm
WEIGHT
Weight
0.500 kg
SER
Series
Transversal Article Inda
LINE
Soap dispenser
MOD
Model
R1512B002
INTRACODE
Intrastat code
70139900
GROUPROD
Pool products
R1512B
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model