Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Danfoss Hydraulics
Description
R5 Series Hydro Line - NFPA Interchangeable
Bill of material
R5A-2.50X0.01-N-0.63-2-N-N-N-1-1
PN
Part No.
MODEL
Model Series
SERIES
Series
R5
RT
Rod Type
MS
Mounting Style
KP
Key Plate (Special Modifications)
BORE1
Bore
Inch
STROKE
Stroke
Inch
STROKENOTE
Minimum Stroke Limitations
-
WARNOTE
Stroke Warning
-
RP
Rod Position
RPS
Rod Position Stroke
Inch
ERP
Extra Rod Projection
Inch
XI
XI Dimension (Only with Intermediate Trunnion Mount)
Inch
RS
Rod Size
Inch
RD
Double End Rod with Same / Different Rod Ends (Special Modification)
RE
Rod End Style (Head)
RDE
Rod End Style (Cap)
PORT
Port Options
PORTNOTE
Port Note
PLH
Port Location (Head)
PLC
Port Location (Cap)
SEALSR
Rod Seals
SEALSP
Piston Seals
CU
Cushions
CUNOTE
Cushion Note
-
PS
Indicator Switch (Special Modifications)
PSLH
Indicator Switch Location (Head)
PSLC
Indicator Switch Location (Cap)
AB
Air Bleed (Special Modifications)
ABLH
Air Bleed Location (Head)
ABLC
Air Bleed Location (Cap)
POS3NOTE
Note for Side Lug / Side End Lug position 3 (bottom) feature
Location 03 will interfere with the mounting surface and is generally not preferred, please contact Danfoss for more information
GDS
Drainback Selection (Special Modifications)
GDLH
Drainback Location (Head)
GDLC
Drainback Location (Cap)
BMAT
Bushing Material (Special Modifications)
STU
Stop Tube (Special Modifications)
STUL
Stop Tube Length
Inch
STNOTE
Stop Tube Note
-
FLATSH
Flats-Head (Special Modifications)
FLATSC
Flats-Cap (Special Modifications)
RMAT
Rod Material (Special Modifications)
ACC1
Head End Accessories
ACC2
Head End Accessory Attachments (Swivel Eye Bracket)
ACC3
Head End Self-Aligning Coupler
ACC4
Head End Rod End Coupling
ACC41
Head End Pivot Pin
ACC5
Cap End Accessories
ACC6
Cap End Accessory Attachments (Swivel Eye Bracket)
ACC7
Cap End Self-Aligning Coupler
ACC8
Cap End Rod End Coupling
ACC81
Cap End Pivot Pin
A
Inch
B
Inch
BB
0 Inch
BD
0 Inch
BL
0.00 Inch
C
Inch
CB
0 Inch
CC
Inch
CD
0 Inch
CW
0 Inch
D
Inch
DD
0 Inch
E
Inch
EB
0 Inch
EE
Inch
EF
0 Inch
EG
0 Inch
EL
0 Inch
EO
0 Inch
ET
0 Inch
F
Inch
FB
0 Inch
FH
Inch
G
Inch
J
Inch
KK
Inch
K
Inch
L
0 Inch
LB
Inch
LD
0 Inch
M
0 Inch
MR
0 Inch
NT
NT Tap
0 Inch
P
Inch
SB
Inch
SE
0 Inch
SP
0 Inch
SS
Inch
SST
ST
Inch
SN
0 Inch
SU
Inch
SX
0 Inch
SW
Inch
TD
0 Inch
TF
0 Inch
TK
0 Inch
TL
0 Inch
TN
0 Inch
TM
0 Inch
TS
Inch
US
Inch
UV
0 Inch
R
Inch
RM
Inch
UF
0 Inch
UT
0 Inch
XG
Inch
XS
Inch
XT
0 Inch
XE
0 Inch
V
Inch
VB
Inch
W
Inch
XC
0 Inch
XD
0 Inch
XJ
0 Inch
Y
Inch
ZB
Inch
ZE
0 Inch
ZF
0 Inch
ZJ
0 Inch
ZL
0 Inch
ZM
0 Inch
ZT
0 Inch
PULLNAME
Pull Pressure
250 PSI
PUSHNAME
Push Pressure
250 PSI
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models