Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Pfannenberg
Description
R50-LED-M Module - Signal Tower
Bill of material
28250368030
PREVIEW
Preview
MANUID
Product number of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.0800 kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000007
Colour
EF000015
Outer diameter
54 mm
EF000030
Function
Continuous light
EF000136
Colour housing
Black
EF000187
Voltage type
DC
EF005474
Degree of protection (IP)
IP54
EF007662
Type of lamp
LED
EF008206
Operating voltage at AC 50 Hz
-, - V
EF008207
Operating voltage at AC 60 Hz
-, - V
EF008208
Operating voltage at DC
24 V
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
ARTNR
Article number
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models