Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
R51 (Metric) - Rod Seal - Series 151 (Metric)
Bill of material
151.60568-100
PN
Part No.
151.60568
SERIES
Series
151
OPT
Option
MAT
Material
ID
d Inner Diameter
mm
OD
D Outer Diameter
mm
B
5.00 mm
L
L Groove Length
mm
H
H Seal Height
mm
C
C Lead-in Chamfer
2.50 mm
R
R Groove Radius
0.40 mm
PRES
Pressure
bar
D1
D1 Diametrical Extrusion Gap
31.00 mm
E
E/2 Radial Extrusion Gap
0.50 mm
GO
Groove Option
WEIGHT
Weight
5.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models