Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
R552 - SPINDLE GUARD
Bill of material
R552170.T01
CODE
Art.
R552170.T01
MIS01
H
71 mm
MIS02
D
88 mm
MIS03
d
80 mm
MIS04
L
170 mm
MIS05
l
142 mm
MIS06
A
7 mm
MIS07
B
15 mm
MIS08
G
20 deg
MIS09
c
46.5 mm
MIS10
h
8 mm
MIS11
h1
63 mm
MIS12
d1
30 mm
MIS13
Weight
104 gr
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models