Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
RA4 - Interface relay
Bill of material
ABB - 1SBN060100R1000 + RA4 Interface Relay
PN
Product ID
1SBN060100R1000
EXTTYPE
Extended Product Type
RA4
INVDES
Invoice Description
RA4 Interface Relay
DES
Description
Screw Terminals AF(C) Accessory
DESCLONG
Long Description
RA4 is an interface relay designed to receive 24 V DC signals delivered by PLC’s or other sources with a low output power and to restore them with sufficient power to operate the coils of the relevant AF09 ... AF96 contactors or the NF contactor relays. RA4 interface relay is made up of a miniature electromechanical relay equipped with a N.O. contact and with a low consumption 24 V DC coil. The interface relay coil is controlled by the PLC while the N.O. contact ensures switching of the power contactor. • Easy to install: less compact than other market solutions, RA4 is simply clipped on the top of the contactor • Optimum interface: it accept all 24 VDC low outpout power signals down to 20 mA 24 V DC • Optimize your logistics and cost, thanks to 1 single RA4 interface relay for AF09...AF96 / NF monitoring control voltages up to 250V AC, without any additional accessory or wiring for assembling.
INTNO
International product number
3471523131149
MANUID
Product number of the Manufacturer
1SBN060100R1000
EF000215
Type of accessory/spare part
Connection technique
EF013236
Accessory
true
EF013237
Spare part
false
CTN
Customs tariff number
85364900
TYPE
Type
RA4
WEBLINK
Deeplink product page
Link to product detail page
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
3D
2D
Загрузка CAD-моделей