Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Fittings Mod. D2512
Stückliste
D2512 M22x1.5-M16x1.5
MOD
Mod.
mm
D
M22x1.5 mm
D1
DD
d
mm
DD1
d1
mm
H
8 mm
H1
8.5 mm
HH
mm
HH1
mm
C
8.5 mm
C1
mm
L
mm
SW
27 mm
SW1
mm
INFO
Infotext
Information
Infotext
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models