您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
Rack 19"
DKC
Ramblock
CQE
accessories
Powered by
CAD模型選擇
Trays
29.05.2020
Full 19'' Rack, Width 800 mm - Full 19'' Rack, Width 800 mm
29.05.2020
Full 19'' Rack, Width 600 mm - Full 19'' Rack, Width 600 mm
29.05.2020
Full Centered 19'' Rack, Width 800 mm - Full Centered 19'' Rack, Width 800 ...
29.05.2020
Full 19'' Rack, Width 1000 mm - Full 19'' Rack, Width 1000 mm
29.05.2020
Partial 19'' Rack, Width 800 mm - Partial 19'' Rack, Width 800 mm
20.03.2023
L-shaped Upright for 19'' Rack - L-shaped Upright for 19'' Rack
29.05.2020
C-shaped Upright for 19'' Rack - C-shaped Upright for 19'' Rack
29.05.2020
Side Infill Panel - Side Infill Panel
29.05.2020
Rack Plate 19'' - Rack Plate 19''
29.05.2020
Rack Arrester - Rack Arrester
29.05.2020
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.