Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Racks module 2 - Racks-continuous mounting - Pressure angle 20°
Bill of material
490120100
MOD
Module x length
CNSORDERNO
Order number
PL
Primitive length
mm
Z
Number of teeth
BXHA
B x ha
20 x 20 mm
HO
ho
18.0 mm
KG
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models