Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Frame corner connector - accessories
Bill of material
4000566 Rahmeneckverbinder Ausklinkung Innenecke Nut 30
ARTIKEL
Article description
TYPE
Type / Size
1 piece
BEST
Order-no.
A
34 mm
B
34 mm
C
23 mm
D
11 mm
E
10 mm
F
24 mm
G
10 mm
H
6.5 mm
I
14 mm
X
mm
Y
mm
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型