Catalog navigation
CAD model selection
Selectable products: 103
HELP_VARIABLE
Company
Goebel
Description
Rainbow standard blind rivet domed head aluminum - steel zinc plated (black)
Bill of material
7900548280
DA
Outer diameter
mm
ART
Part ID
KTXT
Short text
RAINBOW STANDARD blind rivet domed head
MATD
Mandrel material
Steel
MATH
Body material
F
Form
KB
Grip range
mm
D1
Sleeve diameter
mm
L
Sleeve length
mm
FMAX
Fmax
mm
D2
Head diameter
mm
K
Head height
mm
D
Rivet mandrel diameter
mm
P
Mandrel length
≥ 27,0 mm
B
Drill hole diameter
mm
S
Shear values
N
Z
Traction
N
EAN
EAN number
ZTN
Customs tariff number
83082000
NORMDE
ISO NORM
ISO 7337
NORMEU
ISO NORM
ISO 15977
SD
Layer thickness
3 - 5 μm
ROHS
Restriction of hazardous substances
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models