Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Flathead screws type KF UNC
Bill of material
151630101
ART
Article number
DESC
Description
LONGTEXT
Product description
RAMPA® flathead screws type KF with hex drive and decorative head for visible joints.
L
Length
mm
D1
Outside thread
1/4-20 UNC
SW
Wrench size
4 mm
D2
Head-Ø
15 mm
H
Head height (tol. +0.5)
2.5 mm
MAT
Material
Steel blue zinc plated
PCK
Packing units (Number of pieces)
GEW
Net weight (Piece)
kg
TARIC
Customs tariff number
73181568
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
VER
Assembling information
Hinweis: Zur flächenbündigen Montage müssen Sie das Bohrloch ggf. ansenken.
ARTS
Article number parts list
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models