Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Woodscrews type HFK
Bill of material
303670003
ART
Article number
DESC
Description
LONGTEXT
Product description
RAMPA® woodscrews type HFK with hex drive and decorative flathead for visible joints
D
Outside-Ø
6.3 mm
L
Length
mm
SW
Wrench size
4 mm
D2
Head-Ø
15 mm
MAT
Material
PCK
Packing units (Number of pieces)
GEW
Net weight (Piece)
kg
TARIC
Customs tariff number
73181568
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
ARTS
Article number parts list
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir