Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KVT Fastening
Description
RAS - Self-clinching right-angle fastener
Bill of material
KVT RAS M3 - 7 - 6
BZC
Part description
W
Material
Steel, zinc-plated, colorless passivated
L
Length ±0.08
mm
GW
For screw threads
A
±0.08
mm
C
nom.
mm
D
nom.
3.18 mm
E
±0.15
mm
F
±0.15
mm
G
nom.
mm
H
Min. distance to edge
1.02 mm
J
Min. distance to edge
mm
SM
Min. thickness
1.0 mm
LB
Loch im Blech +0.05 -0.03
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models