Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
S. Pross
Description
Rastleisten - Special locking strips
Bill of material
AI35094R+E
CNSORDERNO
Order No.
MAT
Material
SIZE
Core product
B
Width
11 mm
S
Strength
4 mm
L1
Hole pattern
according to drawing mm
L2
Beginning of hole
mm
L3
End of hole
mm
L
Length
mm
O
Surface
G
Thread
M6
ROHS
RoHs
PDF
REACH
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models