Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Ratio Multipliers SSRM1 - SSRM1
Bill of material
0270-02402
PN
Part No.
0270-02402
MN
Model Number
SSRM1Q
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
OD
Output Diameter
Inch
DESCRIPTION
Description
SSRM1Q-2.056-56C-56C
PT
Product Type
Parallel
PL
Product Line
Helical Ratio Multiplier
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
T
0.625 Inch
IB
Input Bore
0.625 Inch
IK
Input Keyway
3/16 x 3/32 Inch
OK
Output Keyway
3/16 x 3/32 Inch
WTL
Weight
20 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    Plug-In Shaft - Accessories
    Hub City
    Kit Torque Arm  Hera - Accessories
    Hub City
    Vertical Base Kit - Accessories
    Hub City
    Hera 45
    Hub City
    Ratio Multipliers RM1 - RM1
Previews
3D
Dimension
2D
Download CAD models