Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
RB06-375 - Fixture Block - 1X x 3YConfiguration
Bill of material
RB06-375
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
S
S Screw Size
A
A Center Hole Spacing Along Width
0.625 Inch
B
B Center Hole Spacing Along Length
0.938 Inch
C
C Counterbore Hole Spacing Along Length
0.375 Inch
D
D Press Fit For
E
E Height
0.750 Inch
F
F Width
1.250 Inch
G
G Length
1.875 Inch
H
H Diameter
0.500 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models