Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Roehm
Description
RBAW 748-10 - High precision strength adjuster RBAW
Bill of material
ROEHM_154763_0
IDNR
Ident.-Nr.
A
Jaw width
mm
B1
Clamping capacity
mm
Enter value for B1
Clamping capacity
mm
cm
inch
ft
FGES
Max. clamping force
kN
MASSE
Weight
kg
BA
Instruction manual
PDF-Anhang
C
Jaw height
mm
DMAX
Total length
mm
E
mm
F
mm
G
mm
H
mm
J
mm
K
mm
L
mm
M
mm
T
mm
U
20 mm
V
15 mm
X
6.5 mm
Y
mm
Z
90 mm
AA
mm
BB
mm
CC
Thread
DD
mm
EE
mm
FF
mm
GG
mm
HH
Thread
II
mm
KK
30 mm
LL
mm
MM
mm
NN
mm
OO
mm
PP
mm
QQ
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models