Catalog navigation
CAD model selection
Selectable products: 161
HELP_VARIABLE
Company
Rigon
Description
RBBL (HWS) - Precision Matrixes with Collar DIN 9845 Shape B
Bill of material
RBBL HWS 09,90X28
SIG
Designation
RBBL
COD
Code
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
L1
Length
mm
L
Length
28 mm
MAT
Material
Special Steel 12% Chromium (HWS)
HD
Hardness
62...65 HRC
TR
Thermic treatment
Quenching and tempering
FIN
Surface finishing
Grinding and lapping
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models