Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RBJ01_06 - Hexagonal strut¡¤Step Type¡¤Standard Type with Male Thread at One End and Female Thread at the other end
Bill of material
RBJ02-S8-L20-M3-N3
CODE
Code
TYPE1
Type
One end male thread, one end threaded type
TYPE2
Type
Standard Type
MAT1
Material (International)
MAT2
Materia(Correspond)
SUR
Surface Treatment
S
mm
L
mm
Enter value for L
mm
cm
inch
ft
LTOL
L Tolerance grade
+0.2/-0.2
M
mm
N
mm
E
2 mm
F
4 mm
P
6 mm
Q
6 mm
W
9.2 mm
LC
LC Processing
PD
PD Processing
PD1
pd1
mm
QD
QD Processing
QD1
qd1
mm
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models