Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RBSWM_ysv4a - ROBOT STAND - For Robots made by YAMAHA - Vertically articulated robot Payload 10kg or less
Bill of material
RBSWM200-YSV4A-H100
PN
Part Number
RBSWM200-YSV4A-H100
TYPE
type
RBSWM
A
mm
TV
Top view
H
H 0.5mm Increment
T
14 mm
G
160 mm
N
11 mm
C
2 mm
NOM
Nominal
150A
E
165.2 mm
TT
t
7.1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models