Catalog navigation
CAD model selection
Selectable products: 53
HELP_VARIABLE
Company
WMBerg
Description
RC25SS-M - Stainless & Mild Steel Link Chain - 6.35mm (Nominal) Circular Pitch
Bill of material
RC25-50-M
PN
Product No.
DES
Description
ROW-L-ER CHAIN LINK POS. DRIVE
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
P
Pitch
6.35 mm
N
Number of Pitches
L
Available Length
mm
TS
Tensile Strength
3114 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models