Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
WMBerg
Description
RC40-M - Plastic Link Chain - 12.7mm (Nominal) Circular Pitch
Bill of material
RC40D-200-M
PN
Product No.
DES
Description
ROW-L-ER CHAIN LINK POS. DRIVE
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
P
Pitch
12.7 mm
N
No. of Pitches
AL
Available Length
mm
W
Width
7.9 mm
D
Diameter
7.9 mm
C
Diameter
3.96 mm
F
Width
2.2 mm
L
Length
18.4 mm
H
Height
11.7 mm
TS
Tensile Strength
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models