Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Samtec
Description
RC5 Series - RC5 Series - (1,27 mm) .050" IP68 Tiger Eye Sealed Cable Plug
Bill of material
RC5-10-01-H-D-02.00-D
PN
Part Number
RC5-10-01-H-D-02.00-D
SERIES
Series
RC5
POS
Number of Positions
LS
Lead Style
-01
PLOPT
Plating
ROPT
Number of Rows
-D - Double
CL
Cable Length
polegada
EOPT
End Option
A
15.880 mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD