Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
RCAW - RA4R
Bill of material
RCAW-RA4R-I-20-12-50-A1-P
CNSORDERNO
Order number
RCAW-RA4R-I-20-12-50-A1-P
ENTYPE
Encoder Type
YTYPE
Motor Output
W
LBS
Lead of Ball Screw
S
Stroke
mm
CON
Controller
SP
Speed
600 mm/sec
PFH
Load Capacity: Horizontal
3 kg
PFV
Load Capacity: Vertical
1 kg
CTYPE
Cable Type
LTC
Cable Length
m
OPTBRAKE
Option: Brake
LPC
Option : Low power compatible
OPTIM
Option: Installation method
OPTOCS
Option: Origin confirmation sensor
OPTKJ
Option: Knuckle joint
OPTREV
Option: Home reverse Motor Spec
POR
Position of Rod
mm
Enter value for POR
Position of Rod
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models