Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
RCC-Series
Bill of material
HellermannTyton 150-92300
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
DESCRIPTION14
Short Description
MATERIAL
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
mm
BLECHDICKEMIN
Panel thickness min.
0.7 mm
LAENGEL
Length L
mm
BLECHDICKEMAX
Panel thickness max.
mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
HOEHEH
Height H
mm
BREITEW
Width (W)
mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
NENNMASS
Nominal diameter
mm
TELLER
Disc ∅
22 mm
BEFESTIGUNGS
Fixing Ø
mm
URL1
Deeplink
Deeplink
VERS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models