目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6-RTCKMPI-360-4-P3-N-P-CJT
IAI
Rotary chuck
Parallel Type
Inside Gripper
Powered by
CAD模型選擇
{iai/rotary_chuck/parallel_type/inside_gripper/rcp6_rtckmpi_asmtab.prj},{NB=RCP6-RTCKMPI-360-4-P3-N-P-CJT(160)},{SERIES=RCP6},{TYPE=RTCKMPI},{RR=360},{GR=4},{CNTRL=P3},{DBT=N},{CTYPE=1},{LTC=1.000},{OAC=},{OPTB=},{OPDC=CJT},{OPRCM=},{OPSM=},{DBS=16},{X=2},{VERS=2},{PPATH=parts/rcp6_rtckxpx_asmtpl.prj},{ROTX=[0:360]},{ROT=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6-RTCKMPI
Bill of material
RCP6-RTCKMPI-360-4-P3-N-P-CJT
CNSORDERNO
Order number
RCP6-RTCKMPI-360-4-P3-N-P-CJT
SERIES
Series
RCP6
TYPE
Type
RTCKMPI
RR
Rotary range
360
GR
Gripping range
4
CNTRL
Controler
P3
P5
P3
P5
DBT
Driver Box Type
N : No Driver Box
DBN : GRS-DB-NPN
DBP : GRS-DB-PNP
N : No Driver Box
DBN : GRS-DB-NPN
DBP : GRS-DB-PNP
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
mm
LTC
Cable length
1
3
5
1
3
5
m
OAC
Option : Actuator cable
Actuator cable length 1m
AC2 : Actuator cable length 2m
AC5 : Actuator cable length 5m
Actuator cable length 1m
AC2 : Actuator cable length 2m
AC5 : Actuator cable length 5m
OPTB
Option : Brake
No
Yes
No
Yes
OPDC
Option : Cable direction
CJT : Top
CJR : Right
CJL : Left
CJT : Top
CJR : Right
CJL : Left
OPRCM
Option : Rubber cover mounting
No
RCH : Chloroprene Rubber
RSL : Silicone Rubber
No
RCH : Chloroprene Rubber
RSL : Silicone Rubber
OPSM
Option : Sensor mounting
No
S1N : Sensor 1 Npn
S2N : Sensor 2 Npn
S1P : Sensor 1 Pnp
S2P : Sensor 2 Pnp
No
S1N : Sensor 1 Npn
S2N : Sensor 2 Npn
S1P : Sensor 1 Pnp
S2P : Sensor 2 Pnp
DBS
Distance between fingers
ROT
Rotation
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求