您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6S-GRST7R-WA-56P-2-210-P3-P-ML
IAI
Cylinder (Robot Cylinder)
Gripper
RCP6S series
Long stroke
Motor reverse Type
Powered by
CAD模型選擇
{iai/cylinder_robot/gripper/rcp6s/long_stroke/motor_rev_type/rcp6s_grst7r_asmtab.prj},{NB=RCP6S-GRST7R-WA-56P-2-210-P3-P-ML(0)},{TYPE=RCP6S-GRST7R},{TYPE1=7},{ET=WA},{MO=56P},{LBS=2.0},{S=210},{CO=P3},{CTYPE=1},{LTC=1.000},{OPTB=},{OPCDC=},{CDCX='','Standard','-CJO','CJO'},{OPTREV=},{OPDCM=ML},{OPSR=},{STROKEX=210,260},{LBSX=2,8},{X=3},{SLL=130.000},{SLD=20.000},{OPSS=},{OPMJFA=},{POS=0},{PPATH=parts/rcp6_sa_r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6S-GRST7R
Bill of material
RCP6S-GRST7R-WA-56P-2-210-P3-P-ML
CNSORDERNO
Order number
RCP6S-GRST7R-WA-56P-2-210-P3-P-ML
TYPE
Type
RCP6S-GRST7R
ET
Encoder Type
WA
MO
Motor Type
56P
LBS
Lead of Ball Screw
2.0
8.0
2.0
8.0
mm
S
Stroke
210
260
210
260
mm
CO
Controller
P3
P5
P3
P5
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
LTC
Cable length
1
3
5
1
3
5
m
OPTB
Option : Brake
No
Yes
No
Yes
OPCDC
Option : Cable direction
Standard
CJO : Outside
Standard
CJO : Outside
OPTREV
Option : Reversed home
No
Yes
No
Yes
OPDCM
Option : Motor direction
Left
MR : Right
Left
MR : Right
OPSR
Option: Roller Slider
No
Yes
No
Yes
OPSS
Option : Slider spacer
No
Yes
No
Yes
OPMJFA
Option : Mounting Jig for Finger Attachment
No
Yes
No
Yes
POS
Position of slider
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求