You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English (United States)
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6S-RRA6C-WA-42P-3-65-SE-P
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCP6S series
Radial Cylinder Type
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rcp6s_series/radial_cylinder_type/rcp6s_rra_6c_asmtab.prj},{NB=RCP6S-RRA6C-WA-42P-3-65-SE-P (0)},{TYPE=RCP6S-RRA6C},{ET=WA},{MO=42P},{LBS=3},{LBSX=3,6,12,20},{S=65},{STROKEX=[65:415/50]},{IO=SE - SI type},{CTYPE=1},{LTC=1},{OADP=},{OPTB=},{CDC=},{OPTFL=},{OPTREV=},{POS=0},{X=2},{PPATH=rcp6s_rra_4_8c_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6S-RRA6C
Bill of material
RCP6S-RRA6C-WA-42P-3-65-SE-P
CNSORDERNO
Order number
RCP6S-RRA6C-WA-42P-3-65-SE-P
TYPE
Type
RCP6S-RRA6C
ET
Encoder Type
WA
MO
Motor Type
42P
LBS
Lead of ball screw
3.000
6.000
12.000
20.000
3.000
6.000
12.000
20.000
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
IO
I/O type
SE - SI type
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
LTC
Cable length
1
3
5
1
3
5
mm
OADP
Option : Adapter
No
FFA
KFA
NFA
No
FFA
KFA
NFA
OPTB
Option : Brake
No
Yes
No
Yes
CDC
Option : Cable direction
Standard
CJT
CJR
CJL
CJB
Standard
CJT
CJR
CJL
CJB
OPTFL
Option : Flange
No
Yes
No
Yes
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求