目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS2W-RN5NB-I-60-10-50-T2-P
IAI
Cylinder (Robot Cylinder)
Water Resistant
RCS2W
Short body type - Locknut Mounting Type
Powered by
CAD模型選擇
{iai/cylinder_robot/water_resistant/rcs2w/locknut_mounting_type/rcs2w_rn5nb_asmtab.prj},{NB=RCS2W-RN5NB-I-60-10-50-T2-P(20)},{IDNR=},{TYPE=RCS2W-RN5NB},{ET=Incremental},{MT=60},{LEAD=10},{STROKE=50},{CON=T2},{CT=2},{CL=P},{OPTCE=},{BR=BR},{OPTCD=},{OPTF=},{POR=0},{X=2},{PPATH=partsnb/rcs2cr_rn5nb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCS2W - RN5NB
Bill of material
RCS2W-RN5NB-I-60-10-50-T2-P
CNSORDERNO
Order number
RCS2W-RN5NB-I-60-10-50-T2-P
ET
Encoder type
Incremental
MT
Motor Type
60
W
LEAD
Lead
10
5
2.5
10
5
2.5
mm
STROKE
Stroke
50
75
50
75
mm
CON
Controller
T2
T4
T2
T4
CT
Cable Type
Standard cable : Standard length
Standard cable : Length specification
Robot cable
No cable
Standard cable : Standard length
Standard cable : Length specification
Robot cable
No cable
CL
Cable length
1
3
5
1
3
5
m
OPTCE
Option : CE compliant specification
No
CE : CE mark
No
CE : CE mark
OPTCD
Option : Cable Direction
Standard
K1 : Left
K3 : Right
Standard
K1 : Left
K3 : Right
OPTF
Option: Fitting
No
VL : Suction fitting L-specification
No
VL : Suction fitting L-specification
POR
Position of rod
mm
Enter value for POR
Position of rod
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求