目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS4-SA7C-WA-200-4-50-T2-P
IAI
Cylinder (Robot Cylinder)
Slider Type
RCS4 series
Straight type
Powered by
CAD模型選擇
{iai/cylinder_robot/slider_type/rcs4_series/straight_type/rcs4_sa7c_asmtab.prj},{NB=RCS4-SA7C-WA-200-4-50-T2-P(0-0)},{TYPE=RCS4-SA7C},{TYPE1=7},{ET=WA},{MO=200W},{LBS=4.0},{S=50},{CO=T2},{CTYPE=1},{LTC=1.000},{OPTB=},{OPCDC=},{OPTHPR=},{CDCX='','Standard','-CJT','CJT','-CJR','CJR','-CJL','CJL','-CJB','CJB'},{OPTREV=},{OPTSR=},{OPTW=1},{POS=0},{POS2=0},{STROKEX=[50:800/50]},{LBSX=4,8,16,24,36},{X=3},{SLL=130.000},{SLD=20.000},{PPATH=rcs4_sa_asmtpl.prj},{MOX=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCS4-SA7C
Bill of material
RCS4-SA7C-WA-200-4-50-T2-P
CNSORDERNO
Order number
RCS4-SA7C-WA-200-4-50-T2-P
TYPE
Type
RCS4-SA7C
ET
Encoder Type
WA
MO
Motor Type
200W
LBS
Lead of Ball Screw
4.0
8.0
16.0
24.0
36.0
4.0
8.0
16.0
24.0
36.0
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CO
Controller
T2
T4
T2
T4
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
LTC
Cable length
1
3
5
1
3
5
m
OPTB
Option : Brake
No
Yes
No
Yes
OPCDC
Option : Cable direction
Standard
CJT
CJR
CJL
CJB
Standard
CJT
CJR
CJL
CJB
OPTHPR
Option : High precision specification
No
Yes
No
Yes
mm
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
OPTSR
Option: Slider roller specification
No
Yes
No
Yes
OPTW
Option : Double slider
Standard
Standard
POS
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
確定
POS2
Position of slider 2
0
0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求