目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS4CR-SA4C-WA-60-2.5-50-T2-P
IAI
Clean Room Robot
RCS4CR
Slider Type
Powered by
CAD模型選擇
{iai/clean_room_robot/rcs4cr/slider_type/rcs4cr_sa4c_asmtab.prj},{NB=RCS4CR-SA4C-WA-60-2.5-50-T2-P-(0-0)},{TYPE=RCS4CR-SA4C},{TYPE1=4},{ET=WA},{MO=60W},{MOX=60},{LBS=2.5},{S=50},{CO=T2},{CTYPE=1},{LTC=1.000},{OPTB=},{OPTREV=},{OPCDC=},{CDCX='','Standard','-CJT','CJT : Top','-CJR','CJR : Right','-CJL','CJL : Left','-CJB','CJB : Bottom'},{OPTHPR=},{OPTVR=},{OPTW=1},{POS=0},{POS2=0},{STROKEX=[50:500/50]},{LBSX=2.5,5,10,16},{X=1},{SLL=76.000},{SLD=24.000},{PPATH=rcs4_sa_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCS4CR-SA4C
Bill of material
RCS4CR-SA4C-WA-60-2.5-50-T2-P
CNSORDERNO
Order number
RCS4CR-SA4C-WA-60-2.5-50-T2-P
TYPE
Type
RCS4CR-SA4C
ET
Encoder Type
WA
MO
Motor Type
60W
LBS
Lead of Ball Screw
2.5
5.0
10.0
16.0
2.5
5.0
10.0
16.0
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CO
Controller
T2
T4
T2
T4
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
LTC
Cable length
1
3
5
1
3
5
m
OPTB
Option : Brake
No
Yes
No
Yes
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
OPCDC
Option : Cable direction
Standard
CJT : Top
CJR : Right
CJL : Left
CJB : Bottom
Standard
CJT : Top
CJR : Right
CJL : Left
CJB : Bottom
OPTHPR
Option : High precision specification
No
Yes
No
Yes
OPTVR
Option: Suction joint
Standard
VR : Other side
Standard
VR : Other side
OPTW
Option : Double slider
Standard
Standard
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
POS2
Position of slider 2
0
0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求