Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
JUFAN
Description
RD - RD Round hydraulic cylinder
Bill of material
RD-70-C-SD-100-100-RC(M42*2)
CNSORDERNO
MODEL
Model
RD
WP
Work pressure
CP
Cylinder performance
SD
Shaft diameter
IM
Installation method
ID
Inner diameter
STROKE
Stroke
CTT
Cushioning type
OIS
Oil inlet specifications
MM
KK
A
B
D
EE
S
Y
VE
WF
PJ
ZB
YG
H
VD
0
W
0
MF
0
FB
0.0
E
0
R
0.0
TF
0
UF
0
ZF
0
NF
0
WC
0
FC
0
UC
0
ZP
0
L
0
CD
0
EW
0
MR
0
XC
0
LT
0
EX
0
MS
0
XO
0
BD
0
TD
0
TM
0
TL
0
UM
0
XV
0
SS
0
SB
0
ST
0.0
TS
0
US
0
XS
0.0
C
T
DH
XF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Fluro
    FPR..U, FPR..S, FPR..CE, FMA..D, FPR..N
    JUFAN
    HC - Tie-rod cylinders
    JUFAN
    reg160 - REG160 round engineering cylinder
    JUFAN
    HEG250 - heavy duty engineering cylinder
    HEB
    round cylinder up to 140 bar - Z140
    JUFAN
    HC2 - Tie-rod cylinders
    SCHEMA
    STS Cylinder - Standard cylinder double acting with hydraulic rod ends
    CMB Cilindri
    ISO 6982/DIN 24338 - Rod eye with spherical bearing
    JUFAN
    CB - Two ears clevis
    NTN Corporation
    Series HNL
    JUFAN
    CA - One ear clevis
    KIPP
    K0127 - Rod-end eyes
    JUFAN
    HC210 - High pressure tie-rod cylinder
    JUFAN
    ISCA - Standard double action cylinder
Previews
3D
Dimension
2D
Download CAD models