Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
binder
Description
RD24, series 692, Power Connectors - female panel mount connector
Bill of material
09 0204 00 07
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
09 0204 00 07
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
RD24, series 692, Power Connectors
BEZ
designation
RD24 female panel mount connector, Contacts: 6+PE, unshielded, crimping (Crimp contacts must be ordered separately), IP67
BER
Range
Power Connectors
STBAUF
Connector design
female panel mount connector
POLZ
Number of contact
6+PE
PRGRKU
Product group (short)
RD24
SER
Series
series 692
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
see crimp contacts under accessories
MECHLD
Mechanical operation
> 500 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
BESSP
Rated impulse voltage
4000 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
4000 V
BEMSTR
Rated current (40°C)
10 A
DGWST
Contact resistance
≤ 5 mΩ
GEW
Weight
12.31
OBGTC
Temperature range to (°C)
100 °C
UNGTC
Temperature range from (°C)
-40 °C
MAGK
Material housing/cable
PBT
KONT
Contact material
depending on crimp contact (accessory)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models