Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RDA71_82 - Ultra-simple post holder, round hole type, thread vertical/thread parallel
Bill of material
RDA72-D6
CODE
code
TYPE
type
MAT1
Standard material
LD30
MAT2
Quite material
A6061
SURFACE
Surface treatment
ANNEX
Annex
D
TOL
D tolerance
+0.012,0
B
10
L
21.5
L1
10.5
L2
11
RR
r
5
P2
8
M1
M2.6
FF
f
4
P
5
P1
6.5
S
1.0
M
M3
DD
Sinking Hole d
3.5
DD1
Sinking Hole d1
6.5
HH
Sinking Hole h
3.5
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models