Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
RDE-LT - SPRINT reduction sealing inserts LowTemp, RDE LT
Bill of material
WISKA RDE 25 LT 10063910
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
F
colour
red
BXL
BxL
mm
D1
Cable diameter
mm
CNSMAT
material
Silicone
FB
Using for cable gland
SGE
Protection class to EN 60 529
IP68
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WISKA
    ORD-S - SPRINT O-ring seals, ORD-S, silicone
    WISKA
    EMV-S - SPRINT EMV contact spring inserts, EMV-S, stainless steel
    WISKA
    EADR LT - SPRINT EADR LowTemp, metric
    WISKA
    EE - SPRINT EMV earthing cones to DIN 89345, EE, brass chromium plated
    WISKA
    RDE - SPRINT reduction sealing inserts, RDE
    Wilo
    With Frequency Converter
    WISKA
    EMMU - Locknuts, EMMU, metric
    WISKA
    ESKV-L LT - SPRINT cable glands LowTemp, ESKV-L LT, metric, long, EN 62444
    WISKA
    EMUG - Locknuts, EMUG, metric
    Misumi
    SKPG - Stainless Steel Pipe Fittings - Plugs
    nVent HOFFMAN
    SMTHP - Tube hole plugs
    KAISER
    1040-01 - Sealing inserts
    WISKA
    RDE RW - RDE RW
    Ganter
    DIN 172 - Guide bushes with collar, Type A, Bore one sided
Previews
3D
Dimension
2D
Download CAD models