Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RDH91_92 - Pillar fixing clip/Orthorhombic of the same diameter•Circular base type
Bill of material
RDH91-D8
CODE
Code
TYPE
type
Circular base type
MAT1
national standard material
LD31
MAT2
Equivalent material
A6063
SUR
surface preparation
ANN
annex
D
mm
DTOL
D tol
+0.015/0
L
31.5 mm
L1
22.0 mm
L2
14 mm
W
29 mm
H
20 mm
H1
7.0 mm
H2
7.0 mm
E
4.5 mm
DD
d
4.5 mm
DD1
d
7.5 mm
HH
h
4.0 mm
M
M4 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models