Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
RDJJ, RDJK, RDJM, RDJW, RDJG, RDJT, RDJB, RDJN, RDJF, RDJP, RDJS, RDJX, RDJE, RDJU - Resin Rods - Selectable Type, Large Diameter Type
Bill of material
RDJJ13-10
PN
Part No.
MAT
Material
COLOR
Color
D
mm
DTOL
D Tolerance
0/-0.2 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT3
L Dimension Tolerance
LTOL
L Tolerance
0/+3.0 mm
ALT1
Tapping
MC
MC Selection
WMC
WMC Selection
ALT2
Tapping with a Thread Insert
MH
MH Selection
WMH
WMH Selection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models