Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RDN11_12 - Economical Pillar Fixing Clamp/Reducing Orthogonal
Bill of material
RDN11-D10-V8
CODE
Code
TYPE
Types of
Reducing Orthogonal
MAT1
National standard material
6061
MAT2
Quite material
A6061
SUR
Surface treatment
ACC
Accessory screw
D
mm
V
mm
A
45 mm
B
20 mm
C
20 mm
E
15 mm
H
9 mm
G
15 mm
L
8 mm
DD
d
4.5 mm
DD1
d1
8 mm
HH
h
4.2 mm
S
2 mm
M
Accessory screw
2-M4
LINK
Website link
Website link