Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RDT-6Y24
Bill of material
RDT-6Y24
PN
Part Number
RDT-6Y24
DESC
Description
Railway DC-DC Converter, Power 6W, Output 24VDC, 0.25A, Input 14-160VDC, Through Hole Mount, RoHS Compliant
POWER
Power
6 W
OV
Output Voltage
24 VDC
OC
Output Current
0,25 A
VI
Voltage Input
14-160 VAC
ISOLATION
Isolation
Isolated
OT
Operating Temperature
-40 to 105 °C
DIMENSIONS
Dimensions LxWxH
1.24x0.8x0.5 Inch
CT
Cooling Type
Convection Cooling
NO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
lout 1
0,25 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models