Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
RDY2000BN_S55770-T364
Bill of material
S55770-T364
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
BACnet Commercial Thermostat
SA110ID05
Product type (ASN)
RDY2000BN
SA100ID04
Product indentification
With pixel-graphics touch display
BUSPROTOCOL
BUS protocol
SA700ID005
Min. ambient temperature (in operation)
23.000 F
SA700ID006
Man. ambient temperature (in operation)
122.000 F
SA700ID011
Min. ambient humidity (in operation)
0.000 % r.F.
SA700ID012
Max. ambient humidity (in operation)
95.000 % r.F.
SA71015ID004
Width
4.800 Pollici
SA71015ID005
Depth
2.500 Pollici
SA71015ID006
Height
4.800 Pollici
SA71015ID007
mass (net)
0.300 lb
SA460ID03
Housing front color
F
SA810ID03
Producer order number
S55770-T364
SA810ID04
DATANORM number
S55770-T364
SA810ID06
GTIN number
804766018954
SA810ID10
Description/supplementary text for the order number
RDY2000BN Room Thermostat
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20220413
ETIMCLASSC
ETIM classcode
EC010927
ETIMCLASSN
ETIM classname
Room thermostat
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
UNICLASS code
Pr_75_75_18_16
SA010ID02
Sheet number of the guideline
52
SA110ID04
Operating and monitoring systems series designation
RDY..
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
Anteprime
3D
2D
Download modelli CAD