Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
RE.C6-G - Injected polyurethan twin wheels for the general public
Bill of material
Injected polyurethan twin wheels for the general public RE.C6-050-CBL-G
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
50 mm
DIM02
D
DIM03
p
mm
DIM04
d1
mm
DIM05
d2
mm
DIM06
l3
18 mm
DIM07
H
71 mm
DIM08
B
mm
DIM09
L
mm
DIM10
s
mm
DIM11
b1
mm
DIM12
l1
mm
DIM13
b2
mm
DIM14
l2
mm
DIM15
b3
25.5 mm
DIM16
R
mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models