Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
RE.F2-N - Soft polyurethane wheels
Bill of material
Soft polyurethane wheels RE.F2-100-PSL-N
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
100 mm
DIM02
l1
45 mm
DIM03
l2
60 mm
DIM04
l3
40 mm
DIM05
H
128 mm
DIM06
B
100 mm
DIM07
L
85 mm
DIM08
S
9 mm
DIM09
b1
75 mm
DIM10
b2
80 mm
DIM11
b3
mm
DIM12
R
mm
DIM13
Rolling resistance
3000 N
DIM14
Dynamic carrying capacity
2000 N
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models