Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Elesa
Description
RE.F8-WH - ELESA-Technopolymer wheels
Bill of material
Technopolymer wheels RE.F8-125-SSL-WH
CODE
Code
DESCRIPTION
Description
DIM01
D
mm
DIM02
d4
mm
DIM03
l1
mm
DIM04
l2
mm
DIM05
l3
mm
DIM06
H
mm
DIM07
B
135 mm
DIM08
L
110 mm
DIM09
s
DIM10
b1
105 mm
DIM11
b3
mm
DIM12
R
mm
DIM13
Rolling resistance
N
DIM14
Dynamic carrying capacity
N
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models