Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Norgren
Description
Rear hinge - L2 - Accessories
Bill of material
QM/8020/44
CNSORDERNO
Order number
QM/8020/44
BS
Bore Size
mm
P1
RA/191000
available
P2
RA/192000
available
P3
RA/193000
available
CA
Height CA
30 mm
G1
Length G1
16 mm
G2
Length G2
20.0 mm
G3
Length G3
32 mm
G4
Length G4
6 mm
H2
Height H2
4.0 mm
K1
Width K1
29.5 mm
K2
Width K2
24 mm
S
Diameter S
6.6 mm
CNSMASSEXACT
Weight
0.077 kg
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models