您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
REAR20-200
SMC
actuators
specialty_actuators
sine_smooth_acceleration
REA Sine Cylinders
Powered by
CAD模型選擇
{smc/actuators/specialty_actuators/sine_smooth_acceleration/rea/rear_asmtab.prj},{NB=REAR20-200(0_0_0)},{BORE=20},{THREAD1=},{RAIL=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=200},{POS=0},{STOP=0},{OMSC=},{THREAD2=0},{SMIN=200},{SMAX1=1500},{SMAX2=1000},{PPATH=rear/assembly/rear_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
REAR - Sine Rodless Cylinder/Direct Mount Type
Bill of material
REAR20-200
BORE
Bore size
20
20
mm
THREAD1
Port thread type
(-) Rc
(TN) NPT
(-) Rc
(TN) NPT
RAIL
Switch rail
(-) With switch rail
(N) Without switch rail
(-) With switch rail
(N) Without switch rail
AUTOSWITCH
Auto switch
(-) Without autoswitch(Built-in magnet for reed switch)
(M) Without autoswitch(Built-in magnet for solid state switch)
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without autoswitch(Built-in magnet for reed switch)
(M) Without autoswitch(Built-in magnet for solid state switch)
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
200
250
300
350
400
450
500
600
700
800
200
250
300
350
400
450
500
600
700
800
mm
POS
Table position
mm
Enter value for POS
Table position
mm
cm
inch
ft
確定
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-) None
(XC57) With floating joint
(-) None
(XC57) With floating joint
THREAD2
Thread on/off
on
off
on
off
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF
Zapytanie ofertowe