Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
REC51 - 带固定把手支柱固定夹 快速锁紧型
Bill of material
REC51-D10
CODE
code
REC51
TYPE
type
Quick locking type
MAT1
BODY MATERIAL
S45C
MAT2
Handle material
S45C
SUR1
Surface treatment of the body
chromate treatment
SUR2
Handle surface treatment
chromate treatment
D
mm
L
45 mm
L1
17.6 mm
L2
17 mm
W
20 mm
A
15.5 mm
H
42 mm
R
39 mm
E
18 mm
F
20 mm
P
30 mm
M
4 mm
HH
h
6 mm
DD
d
4.5 mm
DD1
d1
7.5 mm
HH1
h1
4 mm
N
Handle load
80 N
N1
Sliding load
220 N
HOD
Holding Torque
2.0 N*m
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models