Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RED01_18 - Pillar retaining clip / split post retaining clip
Bill of material
RED08-D10
CODE
Code
TYPE
Type
MAT1
Material (International)
MAT2
Materia(Correspond)
SUR
Surface Treatment
FJ
Attachment (Screw)
D
mm
DTOL
DH7 Tolerance
+0.015/0 mm
A
24 mm
B
25 mm
C
9 mm
E
8 mm
P
11 mm
P1
16 mm
G
5 mm
N
18 mm
K
4 mm
M
M4
N1
8 mm
M1
M4
LD
M4*14 2piece
LINK
Website
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models