Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
NORO
Description
Redler outlet gates without transition piece, electrically operated, worm gear drive motor - Regulating and shut-off valves
Bill of material
NORO Redler outlet gates without transition piece, electrically operated, worm gear drive motor 1722786
ARTNR
Part number
DN
Diameter
mm
GATE
Gate
A
Length A
mm
B
Width B
mm
C
Width C
710 mm
D
Width D
600 mm
S
Thickness
2 mm
MAT
Material
SF
Surface
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models