Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
RK Rose+Krieger
Description
reducing insert - Light Clamps
Bill of material
963000AC Reduziereinsatz 20-30
ARTIKEL
Article description
reducing insert
TYPE
Type
20-30
BEST
Order-no.
VERS
Version
A
mm
B
30.3 mm
L
45 mm
C
total width
31.500 mm
H
hight
mm
CNSMAT
Material
Plastic -PA
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
CNSSTDDTIME
Standard delivery time of the item after receipt of order
2 Days after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
39269097
ROHSWWW
Certificate ROHS (Click Icon)
REACHWWW
Certificate REACH (Click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models